Contact protection For sizes 12.0x10.0 (HxW) in
Ensto PolyBox US Pc
ENSTO
Contact protection For sizes 12.0x10.0 (HxW) in
REF. UHP1210
EAN number.
6438100212612
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Width | 253 mm |
---|---|
Height | 303 mm |
Material | Aluminium |
Surface finishing | Other |
---|---|
Colour | Aluminium |
Label space/information surface | No |