Contact protection For sizes 10.0x8.0 (HxW) in
Ensto PolyBox US Pc
ENSTO
Contact protection For sizes 10.0x8.0 (HxW) in
REF. UHFK1008A
EAN number.
6438100212377
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Width | 171 mm |
---|---|
Height | 222 mm |
Material | Aluminium |
---|---|
Surface finishing | Other |