Contact protection accessory 4 + 4 pcs. Kit
Ensto PolyBox US Pc
ENSTO
Contact protection accessory 4 + 4 pcs. Kit
REF. UEL1.04S
EAN number.
6438100350710
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Type of accessory/spare part | Mounting bracket |
---|---|
Material | Plastic |
Width | 51 mm |
Height | 25 mm |
---|---|
Depth | 11 mm |