Connectors for auxiliary contacts - for DPX³ plug-in version
Legrand
Connectors for auxiliary contacts - for DPX³ plug-in version
REF. 421044
EAN number.
3245064210447
137,96 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Device fitting | Miniature circuit breaker (MCB) |
---|---|
Function | Auxiliary switch |
Width in number of modular spacings | 29 |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
Number of fault-signal switches | 0 |
Rated switch current | 12 A |
---|---|
Rated voltage | 250 V |
Voltage type | AC |
With auto test for earth leakage function | No |
Suitable for max. number of poles main contact unit (total) | 4 |
Suitable for max. current main contact unit | 12 A |
Dokumentatsioon
2 dokumendid
Kokkupaneku juhend
Tehniline juhend
1 dokument
Autocad 3D
VALIGE TEGEVUS