Connecting piece For 400 mm side, set
Ensto Cubo O
ENSTO
Connecting piece For 400 mm side, set
REF. PCSD4
EAN number.
6418677172588
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Base intermediate plate |
---|---|
Material | Plastic |
Colour | Grey |
Suitable for enclosure building width | 400 mm |
Suitable for aeration/de-aeration | No |
Suitable for cable patch | Yes |
---|---|
Suitable for outdoor set-up | Yes |
Width | 351 mm |
Height | 90 mm |
Depth | 36 mm |