Connecting bus Length 82 mm
Ensto Clampo Ground
ENSTO
Connecting bus Length 82 mm
REF. PSK20.082
EAN number.
6418677163340
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Other |
---|---|
Rated current In | 82 A |
Material | Brass |
---|---|
Surface finishing | Untreated |