![](https://assets.legrand.com/pim/PHOTOS-WEB/EN-PSK20_037-WEB-R.jpg)
Connecting bus Length 37 mm
Ensto Clampo Ground
ENSTO
Connecting bus Length 37 mm
REF. PSK20.037
EAN number.
6418677163296
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Other |
---|---|
Rated current In | 82 A |
Material | Brass |
---|---|
Surface finishing | Untreated |