![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/089537-LEGRAND-1000.jpg)
CONCRETE BOX WITH WHITE LID 305X200
Legrand
CONCRETE BOX WITH WHITE LID 305X200
REF. 089537
EAN number.
3245060895372
17,72 €
/
Tükk
Product available in
5 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Length | 305 mm |
---|---|
For box-/housing length | 303 mm |
Width | 200 mm |
For box-/housing width | 193 mm |
Depth | 7 mm |
Shape | Rectangular |
Type of fastening | Screw cover |
Model | Blind cover |
With cable outlet | No |
Material | Plastic |
---|---|
Halogen free | Yes |
Colour | White |
With screws | Yes |
Sealable | No |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |