![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-031871A-WEB-R.jpg)
COLSON GREY 9X262
COLSON
Legrand
COLSON GREY 9X262
REF. 031871
EAN number.
3414971132078
Colson cable ties are used to tighten electrical cables with high pullout strength. Resistant to UV and extreme temperatures.Reinforced ergonomics for greater ease of installation
0,31 €
/
Tükk
Product available in
100 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Band width | 9 mm |
---|---|
Length belt/tape/tie | 262 mm |
Min. tensile strength | 530 N |
Operating temperature | -40-85 °C |
Mounting temperature | -30-85 °C |
Model | External toothing |
Band closure | Double lock head |
Material | Plastic |
Material quality | Polyamide flame retardant |
Surface protection | Untreated |
UV-stable according to ASTM D6779 | Yes |
---|---|
Halogen free | Yes |
Colour | Grey |
Transparent | No |
Fluorescent | No |
Text strip | None |
Solvable fastener | No |
Type of fastening | Dowel |
UL approval | Yes |
Dokumentatsioon
1 dokument
Tehniline leht
1 dokument
Keskkonnaprofiil
VALIGE TEGEVUS