![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/42/420040-LEGRAND-1000.jpg)
Circuit breaker DPX3 160,4 poles, with rated current of 25A and thermal magnetic protection.
DPX3 160
Legrand
Circuit breaker DPX3 160,4 poles, with rated current of 25A and thermal magnetic protection.
REF. 420040
EAN number.
3245064200400
Moulded circuit breaker for control isolation and protection of low voltage lines. Protects a circuit from damage caused by excess current from an overload or short circuit.
116,50 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Rated permanent current Iu | 16 A |
---|---|
Rated voltage | 220-690 V |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 25 kA |
Overload release current setting | 12.8-16 A |
Adjustment range short-term delayed short-circuit release | 400-400 A |
Adjustment range undelayed short-circuit release | 400-400 A |
Device construction | Built-in device fixed built-in technique |
Integrated earth fault protection | No |
Type of electrical connection of main circuit | Screw connection |
Suitable for DIN rail (top hat rail) mounting | Yes |
DIN rail (top hat rail) mounting optional | Yes |
Number of auxiliary contacts as normally closed contact | 1 |
---|---|
Number of auxiliary contacts as change-over contact | 1 |
With switched-off indicator | Yes |
With integrated under voltage release | Yes |
Number of poles | 3 |
Position of connection for main current circuit | Front side |
Type of control element | Toggle |
Complete device with protection unit | Yes |
Motor drive integrated | No |
Motor drive optional | Yes |
Degree of protection (IP) | IP30 |
Dokumentatsioon
4 dokumendid
Kokkupaneku juhend
Tehniline juhend
Kasutusjuhend
Tehniline leht
1 dokument
Autocad 3D
5 dokumendid
Sertifikaadid
OC / CB-71483
(2.58 Mo)
Sertifikaadid
OC / CB-SE-101777A1
(0.15 Mo)
Keskkonnaprofiil
Sertifikaadid
OC / CB-71479
(2.53 Mo)
Keskkonnaprofiil
VALIGE TEGEVUS