Circuit breaker DPX3 1600,4 poles, with rated current of 630A and rotary knob electronic protection unit.
DPX3 1600
Legrand
Circuit breaker DPX3 1600,4 poles, with rated current of 630A and rotary knob electronic protection unit.
REF. 026064
EAN number.
3245060260644
Moulded circuit breaker for control isolation and protection of low voltage lines. Protects a circuit from damage caused by excess current from an overload or short circuit.
480,62 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Nominal voltage | 230-500 V |
---|---|
Nominal current | 630 A |
Rated fault current adjustable | Yes |
Rated fault current | 0.03-3 A |
Max. delay time | 3000 ms |
---|---|
Delay adjustable | Yes |
Number of poles | 3 |
Leakage current type | A |
Dokumentatsioon
3 dokumendid
Tehniline juhend
Kasutusjuhend
Kokkupaneku juhend
1 dokument
Autocad 3D
1 dokument
Sertifikaadid
CCC-2005010307161816
(4.86 Mo)
VALIGE TEGEVUS