Liigu edasi põhisisu juurde
Logo print

Circuit breaker DPX3 1600,3 poles, with rated current of 1250A and rotary knob electronic protection unit.

DPX3 1600 Legrand

Circuit breaker DPX3 1600,3 poles, with rated current of 1250A and rotary knob electronic protection unit.

REF. 026061 EAN number. 3245060260613

Moulded circuit breaker for control isolation and protection of low voltage lines. Protects a circuit from damage caused by excess current from an overload or short circuit.

571,49 €
Soovitatav hind Ilma käibemaksuta
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Nominal voltage 230-500 V
Nominal current 400 A
Rated fault current adjustable Yes
Rated fault current 0.03-3 A
Max. delay time 3000 ms
Delay adjustable Yes
Number of poles 4
Leakage current type A

Dokumentatsioon

3 dokumendid
Tehniline juhend
Kasutusjuhend
LE07066AC.pdf pdf (0.92 Mo)
Kokkupaneku juhend
1 dokument
Autocad 3D
026061.dwg dwg (0.15 Mo)
1 dokument
Sertifikaadid