![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/031882-LEGRAND-1000.jpg)
CHEVILLE GRISE A VISSER
Legrand
CHEVILLE GRISE A VISSER
REF. 031882
EAN number.
3245060318826
0,25 €
/
Tükk
Product available in
100 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Other |
---|---|
Drill hole diameter | 8 mm |
With screw | Yes |
Suitable for screw diameter | 6.6-6.6 mm |
Suitable for coach screw | No |
Suitable for fixing with cable ties | No |
---|---|
Drill hole depth | 29.3 mm |
Length | 37 mm |
Material | Plastic |
Material quality | Other |