![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/067433-LEGRAND-1000.jpg)
CENTRALIZED SUCTION SOCKET + CONTACT TITANIUM
Legrand
CENTRALIZED SUCTION SOCKET + CONTACT TITANIUM
REF. 067433
EAN number.
3245060674335
78,72 €
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
Mounting method | Flush-mounted |
Height | 71 mm |
Width | 71 mm |
Depth | 41.8 mm |
Contact pin | Yes |
Socket vacuuming nozzle | Yes |
Foot switch | No |
---|---|
Colour | Other |
Built-in depth | 28.6 mm |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-45 °C |
Storage temperature | -5-45 °C |
Halogen free | Yes |
Dokumentatsioon
2 dokumendid
Tehniline leht
Kasutusjuhend
VALIGE TEGEVUS