![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/040650-LEGRAND-1000.jpg)
CENTRAL ALARM UNIT
Legrand
CENTRAL ALARM UNIT
REF. 040650
EAN number.
3245060406509
2 325,52 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Suitable for bus connection | No |
---|---|
Radio connection | No |
Interface external | Yes |
Number of detection groups | 8 |
Height | 400 mm |
Width | 300 mm |
Depth | 110 mm |
Number of outputs for acoustic signal generators | 1 |
---|---|
Number of outputs for optical signal generators | 1 |
Emergency power supply integrated | No |
With power adaptor | Yes |
Integrated dial device | No |
Operating voltage | 230 V |
Dokumentatsioon
2 dokumendid
Sertifikaadid
NFSSI Système-SSI 121 A13
(0.22 Mo)
Sertifikaadid
NFSSI Composant-CMSI 067 A2
(0.27 Mo)
VALIGE TEGEVUS