![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/LG-089337-WEB-R.jpg)
CENTER POINT DCL BATIBOX DRYWALL
Legrand
CENTER POINT DCL BATIBOX DRYWALL
REF. 089337
EAN number.
3245060893378
8,20 €
/
Tükk
Product available in
50 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Hollow wall |
---|---|
Shape | Round |
Construction type | Device connection box (round/square) |
Model | Single |
Provided with revolving ring | No |
Couplable | No |
Equipped with | Other |
Diameter | 75 mm |
Depth | 65-65 mm |
Inner depth | 50 mm |
For number of electric fittings | 0 |
With screws | Yes |
Housing feed-through by break-out opening | Yes |
Housing feed-through by seal membrane | No |
Housing feed-through by nozzle | Yes |
Housing feed-through by step membrane | No |
For tube diameter | 16/20 mm |
Pipe locking | No |
Pipe locking optional | No |
Inlet from the rear | No |
Number of inlets | 4 |
Number of included spouts | 0 |
Material | Plastic |
---|---|
Halogen free | Yes |
Surface protection | Untreated |
Colour | Yellow |
Degree of protection (IP) | IP20 |
Cover model | Cover with hook and clamp |
Transparent cover | No |
Cover attachment | Snapped on |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Max. conductor cross section | 1.5 mm² |
Number of poles of the clamp | 3 |
Clamp position fixed | Yes |
Luminaire hook mounting | Yes |
Nozzle | None |
Special application | None |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |
Cable support | Not applicable |
Dokumentatsioon
1 dokument
Tehniline leht
VALIGE TEGEVUS