CELLING ROSE
Legrand
CELLING ROSE
REF. 089377
EAN number.
3245060893774
8,93 €
/
Tükk
Product available in
30 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Flush-mounted |
---|---|
Shape | Round |
Construction type | Central conduit box |
Model | Single |
Provided with revolving ring | No |
Couplable | No |
Equipped with | Other |
Diameter | 67 mm |
Length | 75 mm |
For number of electric fittings | 1 |
With screws | Yes |
Number of non-adjustable device fixing lugs | 2 |
Housing feed-through by break-out opening | Yes |
Housing feed-through by seal membrane | Yes |
Housing feed-through by nozzle | Yes |
Housing feed-through by step membrane | No |
For tube diameter | 16/20 mm |
Pipe locking | No |
Pipe locking optional | No |
Inlet from the rear | Yes |
Number of inlets | 4 |
Material | Plastic |
---|---|
Halogen free | Yes |
Surface protection | Untreated |
Colour | Yellow |
Degree of protection (IP) | IP20 |
Cover model | Cover with hook |
Transparent cover | No |
Cover attachment | Snapped on |
Sealable | No |
With screening | No |
Air tight | Yes |
Max. conductor cross section | 1.5 mm² |
Clamp position fixed | Yes |
Luminaire hook mounting | Yes |
Nozzle | None |
Special application | Other |
With partition panel | No |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |
Cable support | Not applicable |
Dokumentatsioon
1 dokument
Tehniline leht
VALIGE TEGEVUS