![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/LG-068203-WEB-R.jpg)
Céliane - Key cover (without symbol) right or left side - 1 module - white
MyHomeUp
Legrand
Céliane - Key cover (without symbol) right or left side - 1 module - white
REF. 068203
EAN number.
3245060682033
3,74 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Two-part rocker |
---|---|
Imprint/indication | None |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | Yes |
Type of fastening | Clamp mounting |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Other |
---|---|
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | White |
RAL-number (similar) | 9003 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP21 |