![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/LG-068118-WEB-R.jpg)
CELIANE COVER PLATE WIRELESS CHARGER 1A + 1 USB A
Legrand
CELIANE COVER PLATE WIRELESS CHARGER 1A + 1 USB A
REF. 068118
EAN number.
3414970863188
55,85 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Central cover plate |
---|---|
Imprint/indication | None |
Utilization | USB |
Type of fastening | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
Colour | Anthracite |
---|---|
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
Width | 90 mm |
Height | 136 mm |
Depth | 88 mm |
Operating / setting temperature | 0-45 °C |
Storage temperature | -20-70 °C |