Cartridge fuse 8.5 x 23 mm - without indicator - 4 A
Cartridge fuse
Legrand
Cartridge fuse 8.5 x 23 mm - without indicator - 4 A
REF. 011304
EAN number.
3245060113049
Cartridge fuse type F 8.5 x 23 mm to protect wiring installations against overloads and short-circuits.
0,92 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Width | 8.5 mm |
---|---|
Size | 8x23 mm |
Voltage type | AC |
Depth | 23 mm |
Rated voltage | 250 V |
Utilization category | Other |
Rated current | 4 A |
Type of fuse status indicator | Other |
---|---|
Rated operating frequency | 50-60 Hz |
Breaking capacity | 6 kA |
Model | Ceramic fuse |
Operating / setting temperature | -25-40 °C |
Storage temperature | -40-70 °C |