![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/01/LG-014506-WEB-F.jpg)
Cartridge fuse 14 x 51 mm - type gG - with stricker - 6 A
Fuse
Legrand
Cartridge fuse 14 x 51 mm - type gG - with stricker - 6 A
REF. 014506
EAN number.
3245060145064
Cylindrical cartridge fuse to protect wiring installations against overloads and short-circuits. Type gG for circuits supplying loads with low inrush currents.
6,59 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Width | 14 mm |
---|---|
Size | 14x51 mm |
Voltage type | AC/DC |
Depth | 51 mm |
Rated voltage | 500 V |
Utilization category | gG (cable protection/equipment protection) |
Rated current | 6 A |
Type of fuse status indicator | Top fuse status indicator |
---|---|
Rated operating frequency | 42-62 Hz |
Breaking capacity | 120 kA |
Power loss at rated current | 1.2 W |
Model | Ceramic fuse |
Operating / setting temperature | -25-40 °C |
Storage temperature | -40-70 °C |
Dokumentatsioon
1 dokument
Tehniline leht
VALIGE TEGEVUS