![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/023526-LEGRAND-1000.jpg)
CAM SWITCH 10A 4WAY+0 2P
Legrand
CAM SWITCH 10A 4WAY+0 2P
REF. 023526
EAN number.
3245060235260
82,22 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Type of switch | Level switch |
---|---|
Number of poles | 2 |
Max. rated operation voltage Ue AC | 400 V |
Rated permanent current Iu | 10 A |
Number of switch positions | 4 |
With zero (off) position | No |
With retraction in 0-position | No |
Device construction | Built-in device |
---|---|
Suitable for floor mounting | No |
Suitable for front mounting | Yes |
Complete device in housing | No |
Type of control element | Toggle |
Front shield size | 30x30 mm |
Degree of protection (IP), front side | IP65 |
Dokumentatsioon
1 dokument
Kasutusjuhend
1 dokument
Sertifikaadid
CSA-1615544
(0.03 Mo)
VALIGE TEGEVUS