![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-046335-WEB-R.jpg)
Cabling unit for Enclosure 19 inches depth 800mm
Legrand
Cabling unit for Enclosure 19 inches depth 800mm
REF. 046335
EAN number.
3245060463359
367,26 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting level | Front and rear |
---|---|
Type of profile rail | None |
Number of doors | 2 |
Type of ventilation | None |
Width | 250 mm |
Height | 2026 mm |
Depth | 800 mm |
Modular spacing | Other |
Number of height units | 42 |
With roof plate | Yes |
With earthing | Yes |
With front door | Yes |
Material front door | Steel |
Front door locking system | One point |
With rear door | Yes |
Material rear door | Steel |
Rear door locking system | One point |
---|---|
With glazed door | No |
With sidewall | No |
With base | No |
With vertical cable management | No |
Material | Steel |
Surface finishing | Powder coating |
Colour | Black |
Model | Other |
RAL-number | 7016 |
Demountable | Yes |
Degree of protection (IP) | IP20 |
Degree of protection (NEMA) | Other |
Degree of impact strength (IK) | IK08 |
Operating / setting temperature | -25-70 °C |
Storage temperature | -25-70 °C |
Dokumentatsioon
2 dokumendid
Kasutusjuhend
Tehniline leht
VALIGE TEGEVUS