![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/031930-LEGRAND-1000.jpg)
Cable tie Colson - U.V protected - internal teeth - w. 7.6 mm - L. 260 mm -black
Colson™
Legrand
Cable tie Colson - U.V protected - internal teeth - w. 7.6 mm - L. 260 mm -black
REF. 031930
EAN number.
3245060319304
23,55 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Band width | 7.6 mm |
---|---|
Length belt/tape/tie | 260 mm |
Tie thickness | 1.6 mm |
Min. tensile strength | 450 N |
Operating temperature | -25-60 °C |
Mounting temperature | 0-40 °C |
Model | Internal toothing |
Band closure | Plastic lip/-cam |
Material | Plastic |
Material quality | Polyamide (PA) |
Surface protection | Untreated |
---|---|
UV-stable according to ASTM D6779 | Yes |
Halogen free | Yes |
Colour | Black |
Transparent | No |
Text strip | None |
Solvable fastener | No |
Type of fastening | None |
UL approval | No |
Dokumentatsioon
1 dokument
Keskkonnaprofiil
VALIGE TEGEVUS