![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/09/099547-LEGRAND.jpg)
CABLE OUTPUT GRAPHITE
Legrand
CABLE OUTPUT GRAPHITE
REF. 099547
EAN number.
3414970467942
22,10 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Flush-mounted |
---|---|
Clamps | Other |
Connection system | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Colour | Grey |
RAL-number (similar) | 7016 |
Suitable for degree of protection (IP) | IP41 |
---|---|
Device width | 45 mm |
Device height | 45 mm |
Device depth | 30.5 mm |
Built-in depth | 22.3 mm |
Degree of impact strength (IK) | IK04 |
Antimicrobial treatment | No |