CABLE OUTLET ASSOCIATED CLAWS BROWN
Legrand
CABLE OUTLET ASSOCIATED CLAWS BROWN
REF. 764746
EAN number.
3414970745989
6,55 €
/
Tükk
Product available in
20 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Flush-mounted |
---|---|
Clamps | None |
Connection system | Without clamp |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Colour | Brown |
Suitable for degree of protection (IP) | IP21 |
Device width | 75.6 mm |
---|---|
Device height | 75.6 mm |
Device depth | 53.6 mm |
Built-in depth | 31 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Antimicrobial treatment | No |
Dokumentatsioon
1 dokument
Tehniline leht
VALIGE TEGEVUS