![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/09/095503-LEGRAND-1000.jpg)
Cable glands metal - IP 68 - ISO 20 - Clamping capacity diameter 7-13 mm
CABLE GLANDS AND ADAPTORS
Legrand
Cable glands metal - IP 68 - ISO 20 - Clamping capacity diameter 7-13 mm
REF. 095503
EAN number.
3245060955038
Cable glands and adaptors for cable glands metal with clamping capacity for cable diameter 7 to 13 mm
4,02 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Thread type | PG |
---|---|
Nominal thread size metric/PG | 42 |
Pitch thread | 1.588 mm |
Thread length | 10 mm |
Wrench width | 58 mm |
Hexagon angular dimension | 63 mm |
Suitable for cable diameter | 27-40 mm |
Material | Metal |
Surface protection | Untreated |
Halogen free | Yes |
Glass-fibre reinforced | No |
Degree of protection (IP) | IP68 |
Shock resistant | Yes |
---|---|
Colour | Colourless |
Bend radius protection/trumpet flare | No |
With locknut | No |
Model | Straight |
Flat cable coupling | No |
Separable screw gland | No |
Operating / setting temperature | -25-85 °C |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |
Storage temperature | -20-80 °C |
Dokumentatsioon
1 dokument
Autocad 3D
1 dokument
Keskkonnaprofiil
VALIGE TEGEVUS