Cable gland, plastic Cø 6-12 mm, TL 9 mm, Pg13.5
Ensto Cubo Trading
ENSTO
Cable gland, plastic Cø 6-12 mm, TL 9 mm, Pg13.5
REF. KT24.13
EAN number.
6418677170867
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Thread type | PG |
---|---|
Nominal thread size metric/PG | 13 |
Thread length | 9 mm |
Material | Plastic |
Material quality | Polyamide (PA) |
Halogen free | Yes |
Glass-fibre reinforced | No |
Degree of protection (IP) | IP68 |
Shock resistant | No |
Colour | Grey |
RAL-number | 7035 |
With locknut | No |
Snapping in opening | No |
Model | Straight |
---|---|
Multi seal area | No |
Flat cable coupling | No |
With strain relief | Yes |
Type of sealing | Diaphragm |
Separable screw gland | No |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |
For armoured cable | No |
EMC-version | No |
Pressure-compensating | No |