Liigu edasi põhisisu juurde
Logo print

Cabinet wall installation PC 200 x 200 x 132 mm

Ensto Cubo W ENSTO

Cabinet wall installation PC 200 x 200 x 132 mm

REF. WPCP202013T.U EAN number. 6438100117696
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Width 200 mm
Height 200 mm
Depth 132 mm
Material Plastic
Material quality Other
Surface finishing Untreated
Colour Grey
RAL-number 7035
Freestanding No
Floor standing wall model No
Suitable for wall mounting No
Intermediate mounting No
Couplable No
With mounting plate No
Mounting plate depth-adjustable Yes
Suitable for wall built-in No
Pole fastening No
With door No
Number of doors 0
With glazed door No
With ventilation door No
Number of locks 0
With cover Yes
Transparent cover Yes
Suitable for outdoor set-up Yes
Pitched roof No
Number of connector holes 0
Pre-stamping No
EMC-version No
Degree of impact strength (IK) IK08
Degree of protection (IP) IP67
Degree of protection (NEMA) 6P
Max. permissible load of the mounting plate according to IEC 62208 2 N
Enclosure capacity (Nb of modules) 0
Operating / setting temperature -40-80 °C
Storage temperature -25-35 °C
Fitted with rainproof plate protection No
Fitted with door or cover Yes
Supplied with circuit identification labels No

Dokumentatsioon

1 dokument
Autocad 3D
3D_WPCP202013T_PK2_V1.stp ifc (13.01 Mo)
2 dokumendid
Heakskiidu tunnistus
WB_0000004287_V1.pdf pdf (0.75 Mo)
Heakskiidu tunnistus
CD_0000004288_V1.pdf pdf (0.06 Mo)