![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/00/002602-LEGRAND-1000.jpg)
BUS DIN rail actuator - N/O contact - relay with 4x6 outputs - 6 DIN mod.
Legrand
BUS DIN rail actuator - N/O contact - relay with 4x6 outputs - 6 DIN mod.
REF. 002602
EAN number.
3245060026028
326,67 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 4 |
Local operation/hand operation | Yes |
With LED indication | Yes |
Number of digital inputs | 0 |
---|---|
Max. switching power | 3680 W |
Suitable for C-load | Yes |
Max. number of switching contacts | 8 |
Rated current | 16 A |
Rated operating voltage | 100-240 V |
Different phases connectable | No |
With bus connection | Yes |
Modular expandability | No |
Degree of protection (IP) | IP20 |
Dokumentatsioon
6 dokumendid
Kasutusjuhend
Tehniline leht
Tehniline juhend
Tehniline leht
Tehniline leht
Kasutusjuhend
VALIGE TEGEVUS