![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-048936-WEB-R.jpg)
BUS DALI PIR 360° lighting sensor 2x12m - IP20 - ceiling mounting
MOSAIC lighting control
Legrand
BUS DALI PIR 360° lighting sensor 2x12m - IP20 - ceiling mounting
REF. 048936
EAN number.
3414970544292
DALI bus lighting sensors for managing lighting zones for corridor with natural lightCheck presence and natural light level continuously to optimize lighting controlCan be associated with push-button for manual control
239,06 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Presence detector |
---|---|
Sensor type | Ultrasonic |
With DALI interface | Yes |
Constant light control | Yes |
Forced switch off | Yes |
Animal zone | No |
Creep-under protection | Yes |
Background monitoring | No |
Networkable | No |
Optimum mounting height | 2.5 m |
Max. reach sideways | 12 m |
Max. reach frontally | 12 m |
Diameter reach on floor | 12 m |
Suitable for wireless transmission | Yes |
Remote operation | Yes |
Supplied remote control | No |
Response value sensitivity adjustable | Yes |
Response value luminosity adjustable | Yes |
Teach-function for response value luminosity | Yes |
Dim function with dimmer basic element | Yes |
Mounting method | Flush-mounted |
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Other |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9006 |
Transparent | No |
Degree of protection (IP) | IP41 |
Frequency | 50-60 Hz |
Nominal voltage | 16-16 V |
Min. switch-on time | 5 s |
Max. duty cycle | 30 min |
Detection angle horizontal | 360-360 ° |
Temperature | -5-45 °C |
Number of switching zones | 2 |
Control current | 30 mA |
With alarm function | No |
With acoustic sensor | No |
With connection cable | No |
Connection cable length | 0 mm |
Dokumentatsioon
1 dokument
Tehniline leht
1 dokument
BIM fail
VALIGE TEGEVUS