![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-048935-WEB-R.jpg)
BUS DALI Dual tech PIR + US 360° lighting sensor Ø8m - IP20 - ceiling mounting
MOSAIC lighting control
Legrand
BUS DALI Dual tech PIR + US 360° lighting sensor Ø8m - IP20 - ceiling mounting
REF. 048935
EAN number.
3414970544278
DALI bus lighting sensors for managing 1 or 2 lighting zones for office with natural lightCheck presence and natural light level continuously to optimize lighting controlCan be associated with push-button for manual control
169,44 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Presence detector |
---|---|
Sensor type | Ultrasonic |
With DALI interface | Yes |
Constant light control | Yes |
Forced switch off | Yes |
Animal zone | No |
Creep-under protection | Yes |
Background monitoring | No |
Networkable | No |
Optimum mounting height | 2.5 m |
Max. reach sideways | 8 m |
Max. reach frontally | 8 m |
Diameter reach on floor | 8 m |
Suitable for wireless transmission | Yes |
Remote operation | Yes |
Supplied remote control | No |
Response value sensitivity adjustable | Yes |
Response value luminosity adjustable | Yes |
Teach-function for response value luminosity | Yes |
Dim function with dimmer basic element | Yes |
Mounting method | Flush-mounted |
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Other |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9006 |
Transparent | No |
Degree of protection (IP) | IP20 |
Frequency | 50-60 Hz |
Nominal voltage | 16-16 V |
Min. switch-on time | 5 s |
Max. duty cycle | 30 min |
Detection angle horizontal | 360-360 ° |
Temperature | -5-45 °C |
Number of switching zones | 2 |
Control current | 30 mA |
With alarm function | No |
With acoustic sensor | No |
With connection cable | No |
Connection cable length | 0 mm |
Dokumentatsioon
1 dokument
Tehniline leht
1 dokument
BIM fail
VALIGE TEGEVUS