![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/65/LG-658223-WEB-R.jpg)
BOX 63A 3P+T 440V 66/67-55
Legrand
BOX 63A 3P+T 440V 66/67-55
REF. 658223
EAN number.
3245066582238
702,00 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
CEE socket outlet 16 A | None |
---|---|
CEE socket outlet 32 A | None |
CEE socket outlet 63 A | 1x63A xp xxxV |
CEE socket outlet 125 A | None |
Number of socket outlets with protective contact CEE 7/3 (type F) | 1 |
Protection | None |
Earth leakage switch | None |
Number of miniature circuit breakers (MCB) | 0 |
Housing material | Plastic |
Power supply/connection possibility | Other |
---|---|
Diameter cable entry | M32 |
Handling | Wall mounting |
Degree of protection (IP) | IP67 |
Military model | No |
Colour | Grey |
Height | 320 mm |
Width | 170 mm |
Depth | 204 mm |