BLANKING PLATE WITHOUT CABLE CLAMP WHITE COVER/SCREW
Legrand
BLANKING PLATE WITHOUT CABLE CLAMP WHITE COVER/SCREW
REF. 774446
EAN number.
3245067744468
7,59 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Material | Plastic |
---|---|
Construction type lens | Square |
Width opening | 49.5 mm |
Height opening | 49.5 mm |
Colour | White |
Degree of impact strength (IK) | IK04 |
---|---|
Degree of protection (IP) | IP31 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -25-40 °C |