![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/01/017150_pw_94414.jpg)
BLADE TYPE FUSE GG SIZE 1 250A
Legrand
BLADE TYPE FUSE GG SIZE 1 250A
REF. 017465
EAN number.
3245060174651
32,90 €
/
Tükk
Product available in
3 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Fuse construction type according to IEC 60269 | NH1 |
---|---|
Voltage type | AC/DC |
Rated current | 250 A |
Rated voltage AC | 500 V |
Rated voltage DC | 48 V |
---|---|
Utilization category | gG (cable protection/equipment protection) |
Type of fuse status indicator | Other |