Bell 230V
Legrand
Bell 230V
REF. 067541
EAN number.
3245060675417
115,95 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Housing colour | Other |
---|---|
Housing material | Plastic |
Loudness | 83 dB |
Nominal voltage | 230-230 V |
Degree of protection (IP) | IP41 |
Type of current | AC |
Electricity consumption | 15.8-15.8 A |
Built-in battery | No |
Mounting method | Modular device for domestic switching devices |
Number of modules (module system) | 2 |
Width in number of modular spacings | 2 |
Width | 45 mm |
---|---|
Height | 45 mm |
Depth | 43.5 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -10-55 °C |
Storage temperature | -10-55 °C |
Connection type | Screwed terminal |
Terminals capacity | 1.5-1.5 mm² |
Contains Batteries and/or Accumulator | No |
Connected object | No |
Dokumentatsioon
VALIGE TEGEVUS