BATTERY CABINET KEOR-T 1650H 0
Legrand
BATTERY CABINET KEOR-T 1650H 0
REF. 310918
EAN number.
3414970542212
2 054,20 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Input voltage | 720-720 V |
---|---|
Primary frequency | 0-0 Hz |
Number of phases primary | 3 |
Output voltage | 720-720 V |
Secondary frequency | 0-0 Hz |
USB interface | No |
With communication interface RS-232 | No |
SNMP | No |
Voltage type | DC |
Height | 1650 mm |
Width | 800 mm |
Depth | 900 mm |
Weight | 178.24 kg |
Bridging time full load | 0 min |
Suitable for network-management | Yes |
USV- technology | Online |
---|---|
Construction type | Free standing model |
Potential free switch contact | No |
Auto shut down function | No |
Input connection | Fixed connection |
Degree of protection (IP) | IP20 |
Operating / setting temperature | 0-40 °C |
Storage temperature | -20-50 °C |
Supply current | 0-100 A |
Sound level | 0 dB |
Terminal marking indication | Yes |
Type of load | Not applicable |
With socket outlet | No |
Contains Batteries and/or Accumulator | Yes |
Dokumentatsioon
1 dokument
Tehniline juhend
VALIGE TEGEVUS