![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/061799-LEGRAND-1000.jpg)
BATTERY 8,4V -1,5 AH
Legrand
BATTERY 8,4V -1,5 AH
REF. 061799
EAN number.
3245060617998
61,56 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Size indication | Other |
---|---|
Number of cells | 7 |
Model | Nickel cadmium |
Nominal voltage | 8.4 V |
Capacity | 1.5 mAh |
IEC indication | Other |
Battery pack | Yes |
---|---|
Suitable for EX-applications | No |
Plastic housing | No |
Ambient temperature | 0-40 °C |
Suitable for rapid charger | Yes |
Contains Batteries and/or Accumulator | Yes |