BATTERY 6V 2.2AH NI-MH
Legrand
BATTERY 6V 2.2AH NI-MH
REF. 660837
EAN number.
3245066608372
84,54 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Size indication | Other |
---|---|
Number of cells | 5 |
Model | Nickel metal hydride |
Nominal voltage | 6 V |
Capacity | 2.2 mAh |
IEC indication | Other |
Battery pack | Yes |
---|---|
Suitable for EX-applications | No |
Plastic housing | No |
Ambient temperature | 0-40 °C |
Suitable for rapid charger | Yes |
Contains Batteries and/or Accumulator | Yes |