![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/LG-061888-WEB-R.jpg)
BATTERY 3,6V -4 AH
Legrand
BATTERY 3,6V -4 AH
REF. 061888
EAN number.
3245060618889
88,26 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Size indication | Other |
---|---|
Number of cells | 3 |
Model | Nickel cadmium |
Nominal voltage | 3.6 V |
Capacity | 4 mAh |
IEC indication | Other |
Length | 128 mm |
Diameter | 22 mm |
---|---|
Battery pack | Yes |
Suitable for EX-applications | No |
Plastic housing | No |
Ambient temperature | 0-40 °C |
Suitable for rapid charger | Yes |
Contains Batteries and/or Accumulator | Yes |