![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/040750_pw_96274.jpg)
BATTERY
Legrand
BATTERY
REF. 040750
EAN number.
3245060407506
158,82 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Size indication | Flat-Pack |
---|---|
Number of cells | 10 |
Model | Nickel cadmium |
Nominal voltage | 12 V |
Capacity | 1000 mAh |
Length | 84 mm |
Height including pole | 43 mm |
---|---|
Width | 33 mm |
Battery pack | No |
Ambient temperature | -10-55 °C |
Contains Batteries and/or Accumulator | Yes |