![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/089369-LEGRAND.jpg)
BATIK HOLE SAW D.127 DRYWALL
Legrand
BATIK HOLE SAW D.127 DRYWALL
REF. 089369
EAN number.
3245060893699
268,28 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Diameter | 127 mm |
---|---|
Cutting depth | 51 mm |
Centre drill diameter | 6.35 mm |
Hole edge core drill | No |
Suitable for gypsum-cardboard | Yes |
Suitable for wood | Yes |
Suitable for plastic | Yes |
Suitable for fibre optic | Yes |
Suitable for aluminium | No |
---|---|
Suitable for brass | No |
Suitable for stainless steel | Yes |
Suitable for cast iron | No |
Suitable for non-ferrous metals | No |
Suitable for steel | No |
Holding system | Other |
Storage temperature | -5-60 °C |