![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/LG-080122-WEB-R.jpg)
BATIBOX MULTIMATERIAL 2 STATIONS DEPTH 50MM
Legrand
BATIBOX MULTIMATERIAL 2 STATIONS DEPTH 50MM
REF. 080122
EAN number.
3245060801229
7,51 €
/
Tükk
Product available in
10 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Other |
---|---|
Shape | Oval |
Construction type | Device connection box (round/square) |
Model | Double |
Equipped with | None |
Diameter | 67 mm |
Length | 143 mm |
Width | 72 mm |
Inner depth | 50 mm |
For number of electric fittings | 5 |
Mounting switching equipment | Screw or spread out |
With screws | Yes |
For tube diameter | 20/25 mm |
Suitable for cable diameter | 20-25 mm |
Pipe locking | No |
Inlet from the rear | Yes |
Number of inlets | 5 |
Material | Plastic |
Halogen free | No |
---|---|
Surface protection | Untreated |
Colour | Orange |
Degree of protection (IP) | IP20 |
Cover model | None |
Cover attachment | Other |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Number of poles of the clamp | 0 |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |
Dokumentatsioon
2 dokumendid
Tehniline leht
Kasutusjuhend
3 dokumendid
BIM fail
BIM fail
BIM fail
VALIGE TEGEVUS