![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/LG-080014-WEB-R.jpg)
BATIBOX 300 ENERGY BOXES 1G 50MM DEPTH
Legrand
BATIBOX 300 ENERGY BOXES 1G 50MM DEPTH
REF. 080014
EAN number.
3414970600561
760,57 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Equipped with | None |
---|---|
Shape | Round |
Mounting method | Wall-/ceiling mounting |
For tube diameter | 25 mm |
Inlet from the rear | No |
Length | 71 mm |
Width | 71 mm |
Depth | 50 mm |
Diameter | 67 mm |
Tackable | No |
Number of inlets | 4 |
Type of housing feed-through | Seal membrane |
Material | Plastic |
Halogen free | No |
Surface protection | Untreated |
Colour | Other |
---|---|
Degree of protection (IP) | IP40 |
Cover model | Other |
Transparent cover | No |
Cover attachment | Bayonet latch |
Castable | No |
With casting compound | No |
Sealable | No |
Circuit integrity | None |
With screening | No |
Weatherproof | No |
Operating / setting temperature | -5-60 °C |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |
Dokumentatsioon
1 dokument
Tehniline leht
VALIGE TEGEVUS