![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/07/076718-LEGRAND.jpg)
Backup power supply Mosaic - 12 V DC, 4 A for 12 V, 7 Ah battery
Legrand
Backup power supply Mosaic - 12 V DC, 4 A for 12 V, 7 Ah battery
REF. 076718
EAN number.
3245060767181
351,33 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Model | Other |
Mounting method | Other |
Material | Plastic |
Material quality | Thermoplastic |
---|---|
Surface protection | Other |
Surface finishing | Matt |
Colour | Grey |
RAL-number (similar) | 7035 |
Transparent | No |
Degree of protection (IP) | IP21 |
With bus connection | No |