Automatic control switch control unit between two sources for DPX3 and DMX3 circuit breaker and CTX3 contactors
ATS
Legrand
Automatic control switch control unit between two sources for DPX3 and DMX3 circuit breaker and CTX3 contactors
REF. 421061
EAN number.
3245064210614
Mamage generator start/stop, control single phase, two.phase and three-phase networks, control phase-phase and phase-neutral voltages
414,00 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Device fitting | Miniature circuit breaker (MCB) |
---|---|
Function | Remote turn-on switch |
Width in number of modular spacings | 80.5 |
Rated voltage | 250 V |
Voltage type | AC/DC |
---|---|
With auto test for earth leakage function | No |
Suitable for max. number of poles main contact unit (total) | 4 |
Dokumentatsioon
3 dokumendid
Kokkupaneku juhend
Kasutusjuhend
Tehniline juhend
1 dokument
Autocad 3D
1 dokument
Keskkonnaprofiil
VALIGE TEGEVUS