![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/LG-088091-WEB-R.jpg)
Auto-adjusting backbox for screed floor to install a floor box capacity 12 modules vertical or 18 modules horizontal
Universal Floor boxes LG
Legrand
Auto-adjusting backbox for screed floor to install a floor box capacity 12 modules vertical or 18 modules horizontal
REF. 088091
EAN number.
3414970755742
The backbox allows to reserve a place in the concrete to be poured in order to install afterward a standard or flush floor box with a wiring devices capacity of 12 modules in vertical position or 18 modules in horizontal position.
41,87 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Nominal dimension | 225 mm |
---|---|
Min. height finishing layer | 65 mm |
Levelling range | 90-90 mm |
Suitable for subfloor duct countersunk (closed) | Yes |
Suitable for subfloor duct overhead closed | Yes |
Duct height | 25-38 mm |
Duct width | 75-225 mm |
Built-in opening for floor column | No |
---|---|
Built-in opening for built-in unit | Rectangular |
Number of appliances to build in | 9 |
Material side wall | Steel |
Suitable for placing of sealing | No |
Decoupling possibility cover from base unit | Yes |
Bottom plate | No |
Dokumentatsioon
5 dokumendid
Tehniline leht
Tehniline leht
Tehniline leht
Kasutusjuhend
Tehniline leht
7 dokumendid
BIM fail
BIM fail
BIM fail
BIM fail
BIM fail
BIM fail
Autocad 3D
VALIGE TEGEVUS