ALUMINUM LIGHT SWITCH
Legrand
ALUMINUM LIGHT SWITCH
REF. 770148
EAN number.
3245067701485
22,28 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Wiring system | Intermediate switch |
---|---|
Method of operation | Rocker/button |
Assembly arrangement | Basic element with central cover plate |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw and screw |
With mounting plate | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Glossy |
Colour | Aluminium |
RAL-number (similar) | 7040 |
Colour of switch operator | Aluminium |
Label space/information surface | No |
Illumination | Yes |
Function lighting | Orientation |
Type of lighting | Glow lamp |
Suitable for degree of protection (IP) | IP31 |
Degree of impact strength (IK) | IK04 |
---|---|
Nominal voltage | 250 V |
Rated current | 10 A |
Switching current for fluorescent lamps | 10 AX |
Feedback-signal contact | No |
Connection type | Other |
Heating switch | No |
Washing machine switch | No |
Device width | 71 mm |
Device height | 71 mm |
Device depth | 37 mm |
Built-in depth | 21 mm |
Min. depth of built-in installation box | 30 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-40 °C |
Storage temperature | -25-40 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |
Dokumentatsioon
1 dokument
Kasutusjuhend
VALIGE TEGEVUS