![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-047232-WEB-R.jpg)
Altis steel assembled industrial enclosure 2000x1000x500mm - IP55 IK10 - RAL 7035
Altis
Legrand
Altis steel assembled industrial enclosure 2000x1000x500mm - IP55 IK10 - RAL 7035
REF. 047232
EAN number.
3245060472320
Altis steel assembled enclosure for energy distribution in industrial and tertiary environments : without any particular constraints and without excessive corrosion : office buildings, workshops, industrial production, control room…
2 360,15 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Width | 999 mm |
---|---|
Height | 2025 mm |
Depth | 513 mm |
Material | Steel |
Material quality | Other |
Surface finishing | Powder coating |
Colour | Grey |
RAL-number | 7035 |
With mounting plate | No |
Mounting plate depth-adjustable | Yes |
Suitable for wall built-in | No |
Pole fastening | No |
Number of doors | 2 |
---|---|
With glazed door | No |
With ventilation door | No |
With rear door | No |
Number of locks | 1 |
Suitable for outdoor set-up | No |
Pitched roof | No |
EMC-version | No |
Degree of impact strength (IK) | IK10 |
Degree of protection (IP) | IP55 |
Degree of protection (NEMA) | Other |
Dokumentatsioon
3 dokumendid
Kasutusjuhend
Tehniline leht
Tehniline juhend
1 dokument
BIM fail
1 dokument
Sertifikaadid
TUV GS-R60135231 - 002
(0.38 Mo)
VALIGE TEGEVUS