![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/047401-LEGRAND-1000.jpg)
ALTIS ENCLOSURE 1800X600X600
Legrand
ALTIS ENCLOSURE 1800X600X600
REF. 047401
EAN number.
3245060474010
3 199,82 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Width | 599 mm |
---|---|
Height | 1825 mm |
Depth | 613 mm |
Material | Steel |
Material quality | Other |
Surface finishing | Powder coating |
Colour | Grey |
RAL-number | 7035 |
With mounting plate | No |
Mounting plate depth-adjustable | Yes |
Suitable for wall built-in | No |
Pole fastening | No |
Number of doors | 2 |
---|---|
With glazed door | No |
With ventilation door | No |
With rear door | No |
Number of locks | 3 |
Suitable for outdoor set-up | No |
Pitched roof | No |
EMC-version | No |
Degree of impact strength (IK) | IK10 |
Degree of protection (IP) | IP55 |
Degree of protection (NEMA) | Other |
Dokumentatsioon
2 dokumendid
Kasutusjuhend
Tehniline juhend
1 dokument
Keskkonnaprofiil
VALIGE TEGEVUS